3-seater sofa LABYRINT3-seater sofa LABYRINT3-seater sofa LABYRINT3-seater sofa LABYRINT3-seater sofa LABYRINT
View previous images
View next images

3-seater sofa LABYRINT

  • Removable covers
  • Full length seat cushion
  • Solid wooden legs

    Classic sofa with full-length seat cushion, removable covers and extended zippers.
Specification
    • Seat height: 450 mm
    • Seat depth: 510 mm
    • Width: 1900 mm
    • Material: Fabric
    • Composition: 100% Polyester
    • Durability: 100000 Md
    • Stand colour: Beech
    • Stand material: Solid wood
    • Number of seats: 3
    • Washable: 60°
    • Weight: 68.82 kg
    • Quality- & eco-labelling: Möbelfakta
Technical specification
  • Unique ref.3-seater-sofa-LABYRINT
  • Collection setLounge and hallway
  • CollectionSofas
  • TypeObject (single object)
  • Date of publishing2021-11-17
  • Edition number1
  • Height (mm)800
  • Width (mm)1900
  • Depth (mm)510
Related
  • Material mainFabric
  • Weight Net (Kg)68.82
Classification
  • BIMobject CategoryFurniture - Armchairs & Sofas
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL8342
  • Uniclass 1.4 DescriptionChairs, seating units
  • Uniclass 2.0 CodePR-31-12
  • Uniclass 2.0 DescriptionChairs, Seats And Bench Seating
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • NBS Reference Code31-12
  • NBS Reference DescriptionChairs, Seats And Bench Seating

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands