Publish your products
Baltimore Bar stool
Archived

Baltimore Bar stool

4.3 out of 5 stars4.3(17 reviews)
  • Classic design
  • Thickly padded seat
  • Skai ® upholstery

Barstool with a Z-shaped tubular frame, crescent-shaped footrest and a thick, padded seat.

Specification
  • Seat height:830 mm

    Diameter:340 mm

    Colour:Black

    Seat material:Synthetic leather

    Stand colour:Chrome

    Stand material:Steel

    Weight:7 kg

Technical specification
  • Unique ref.Baltimore-Bar-Stool
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2021-08-09
  • Edition number1
  • Height (mm)830
  • Width (mm)340
Related
  • Material mainSteel
  • Material secondaryLeather
  • Weight Net (Kg)7
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12_85
  • Uniclass 2015 DescriptionStools
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit