Publish your products
Bench BURÅS 1510x420mm

Bench BURÅS 1510x420mm

  • Reinforced frame
  • Hard-wearing surfaces
  • Flexible meeting place

    Bench with backrest, with a reinforced tubular frame, adjustable feet and hard-wearing surfaces. Perfect for corridors and common rooms. Combine with table and/or backless bench from the same range to create a flexible meeting place.
Specification
    • Seat height:440 mm
    • Width:1510 mm
    • Depth:420 mm
    • Colour:Black
    • Material:Laminate
    • Stand colour:Silver
    • Stand colour code:RAL 9006
    • Stand material:Tubular steel
    • Number of seats:2
    • Weight:33.1 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Bench-BURAS-1510x420mm
  • Product familySchool & Education
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2022-08-15
  • Edition number1
  • Height (mm)440
  • Width (mm)1510
  • Depth (mm)420
Related
  • Material mainWood
  • Material secondaryMetal
  • Weight Net (Kg)33.1
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 25 19 11 13
  • OmniClass TitleBenches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit