Publish your products
Bookcase MODULUS 1600x800x400mm
Bookcase MODULUS 1600x800x400mm
    Archived

    Bookcase MODULUS 1600x800x400mm

    • Classic model
    • Adjustable shelves
    • MODULUS range

      Open bookcase in the series MODULUS for general storage. The shelf has adjustable shelves. Complete with supports and interventions.
    Specification
      • Height:1600 mm
      • Width:800 mm
      • Depth:400 mm
      • Width, internal:760 mm
      • Depth, internal:358 mm
      • Colour:Oak
      • Material:Laminate
      • Material specification:Kronospan - 8431 SU Nagano oak
      • Number of shelves:3
      • Shelf load capacity:25 kg
      • Weight:41 kg
      • Assembly:Delivered unassembled
      • Testing:EN 14073-2:2004, EN 16121:2013
    Technical specification
    • Unique ref.Bookcase-MODULUS-1600x800x400mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-09-14
    • Edition number1
    • Height (mm)1600
    • Width (mm)800
    • Depth (mm)400
    Related
    • Material mainWood
    • Weight Net (Kg)41
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit