Bookcase MODULUS 2000x800x400mmBookcase MODULUS 2000x800x400mm
View previous images
View next images

Bookcase MODULUS 2000x800x400mm

  • Classic design
  • Adjustable shelves
  • MODULUS range

    Open bookcase in the MODULUS range for general storage. The bookcase has adjustable shelves. Add a base frame and inserts.
Specification
    • Height:2000 mm
    • Width:800 mm
    • Depth:400 mm
    • Width, internal:760 mm
    • Depth, internal:358 mm
    • Colour:White
    • Material:Laminate
    • Material specification:Kronospan - 8100 SM Pearl white
    • Number of shelves:4
    • Shelf load capacity:25 kg
    • Weight:50 kg
    • Assembly:Delivered unassembled
    • Testing:EN 14073-2:2004, EN 16121:2013
Technical specification
  • Unique ref.Bookcase-MODULUS-2000x800x400mm
  • Collection setOffice and conference
  • CollectionStorage
  • TypeObject (single object)
  • Date of publishing2022-09-14
  • Edition number1
  • Height (mm)2000
  • Width (mm)800
  • Depth (mm)400
Related
  • Material mainWood
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands