Publish your products
Break out table SWING 1100x600x520mm

Break out table SWING 1100x600x520mm

  • Available in four colours
  • 50s and 60s design
  • Veneer tabletop

    Attractive 50s and 60s style coffee table with outwardly curved legs. The coffee table has a solid wooden frame and veneer tabletop.
Specification
    • Length:1100 mm
    • Height:520 mm
    • Width:600 mm
    • Material:Solid wood
    • Weight:23 kg
Technical specification
  • Unique ref.Break-Out-Table-SWING-1100x600x520mm
  • Product familyLounge and hallway
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-11-11
  • Edition number1
  • Height (mm)520
  • Width (mm)600
  • Depth (mm)1100
Related
  • Material mainWood
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_14
  • Uniclass 2015 DescriptionCoffee tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit