Publish your products
Canteen table SANNA 700x700x720mm

Canteen table SANNA 700x700x720mm

  • Solid beech tabletop
  • Adjustable feet
  • Flat oval tubular frame

Rectangular café table with a sturdy table top. The table has adjustable feet and a stand made of flat oval tubes that are curved at the bottom.

Specification
  • Length:700mm

    Height:720mm

    Width:700mm

    Thickness table surface:22mm

    Table surface:Square

    Weight:14.1kg

Technical specification
  • Unique ref.Canteen-table-SANNA-700x700x720mm
  • Product familyLunch and conference
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-09-28
  • Edition number1
  • Height (mm)720
  • Width (mm)700
  • Depth (mm)700
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)14.1
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitleDining Tables and Chairs

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit