Publish your products
Children's chair Dante 370mm

Children's chair Dante 370mm

4.2 out of 5 stars4.2(5 reviews)
  • Stackable
  • Rounded edges and corners
  • Moulded wooden frame

Stackable children’s chair with a simple stylish design. The chair has a moulded wooden frame with rounded corners and edges. The seat has a waterfall front edge for added comfort.

Specification
  • Seat height:370 mm

    Seat depth:280 mm

    Seat width:305 mm

    Colour:Birch

    Seat material:Veneer

    Stand colour:Birch

    Stand material:Wood

    Armrests:No

    Weight:2,8 kg

Technical specification
  • Unique ref.Childrens-chair-Dante-370mm
  • Product familySchool & Education
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2021-08-17
  • Edition number1
  • Height (mm)370
  • Width (mm)280
  • Depth (mm)305
Related
  • Material mainWood
  • Weight Net (Kg)2.8
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City