Publish your products
Cloakroom unit ENTRY, add-on wall unit, 5 shoe shelves, 1800x900x300 mm

Cloakroom unit ENTRY, add-on wall unit, 5 shoe shelves, 1800x900x300 mm

  • Robust and easy-to-clean shoe storage
  • Equipped with drip tray
  • Flexible and space-saving

Add-on unit for the ENTRY shoe rack. Supplied complete with five adjustable shelves, drip tray and a wall rail. A wall-mounted basic unit is required before adding add-on units.

Specification
  • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. Extend your basic section with this shoe rack to create storage that fits your space. The shoe rack has five adjustable shelves and is suitable for gyms, pools, schools, healthcare facilities or the like.

    The ENTRY range shoe racks have a tubular design that prevents dust and dirt from accumulating. There are convenient drip trays under each shelf that collect grit and moisture from shoes.

    The add-on unit is supplied with a wall rail that is mounted directly on the wall or, for easier mounting, hooked onto a wall-mounted rail (see accessories). A cross brace is available as an accessory, which is recommended to increase stability if the wall rails are hung on a rail. Feet can be added to divert the weight of the shelves from the wall to the floor.

Technical specification
  • Unique ref.Cloakroom-unit-ENTRY-add-on-wall-unit-5-shoe-shelves-1800x900x300mm
  • Product familySchool & Education
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2023-03-07
  • Edition number1
  • Height (mm)1800
  • Width (mm)900
  • Depth (mm)300
Related
  • Material mainSheet metal
  • Designed inSweden
  • Manufactured inSlovakia
  • Weight Net (Kg)17.6
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 15 21
  • OmniClass TitleCloakroom Units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit