Publish your products
Club armchair CLOSE
Club armchair CLOSE
Club armchair CLOSE

    Club armchair CLOSE

    3.9 out of 5 stars3.9(8 reviews)
    • Classic design
    • Perfect for the reception
    • Fabric or imitation leather

      Classic and stylish armchair with a rounded backrest, integrated armrests and legs and comfortable padding. The armchair offers a comfortable and enveloping seat that is perfect for visitor seating in your waiting room or reception.
    Specification
      • Seat height:450 mm
      • Seat width:480 mm
      • Height:770 mm
      • Width:700 mm
      • Depth:600 mm
      • Material:Fabric
      • Composition:100% Polyester
      • Durability:100000 Md
      • Weight:17 kg
    Technical specification
    • Unique ref.Club-armchair-CLOSE
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    • Height (mm)770
    • Width (mm)700
    • Depth (mm)600
    Related
    • Material mainFabric
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit