Concave sofa ALEXConcave sofa ALEXConcave sofa ALEXConcave sofa ALEXConcave sofa ALEXConcave sofa ALEX
View previous images
View next images

Concave sofa ALEX

  • Wide range of colours and options
  • Create the perfect sofa
  • Highly durable upholstery

    Long, curved sofa section that can be combined with your choice of sofa modules to create a large curved sofa. The module is curved inwards. The seat features no sag springs and cold foam padding.
Specification
    • Seat height: 420 mm
    • Seat depth: 600 mm
    • Seat width: 2300 mm
    • Height: 820 mm
    • Depth: 750 mm
    • Colour: Lime
    • Material: Fabric
    • Durability: 50000 Md
    • Stand colour: Chrome
    • Stand material: Tubular steel
    • Number of seats: 3
    • Washable: 60°
    • Shape: Internal corner module with backrest
    • Weight: 50 kg
    • Assembly: Delivered unassembled
    • Quality- & eco-labelling: Möbelfakta
Technical specification
  • Unique ref.Concave-sofa-ALEX
  • Collection setLounge and hallway
  • CollectionSofas
  • TypeObject (single object)
  • Date of publishing2021-11-12
  • Edition number1
  • Height (mm)820
  • Width (mm)2300
  • Depth (mm)750
Related
  • Material mainFabric
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryFurniture - Armchairs & Sofas
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL8342
  • Uniclass 1.4 DescriptionChairs, seating units
  • Uniclass 2.0 CodePR-31-12
  • Uniclass 2.0 DescriptionChairs, Seats And Bench Seating
  • Uniclass 2015 CodePr_40_50_12_81
  • Uniclass 2015 DescriptionSofas
  • NBS Reference Code31-12
  • NBS Reference DescriptionChairs, Seats And Bench Seating

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands