Publish your products
Conference chair WHISTLER No armrests
Archived

Conference chair WHISTLER No armrests

  • Stackable
  • Upholstered seat
  • Trendy design

    Modern chair in a trendy design that works in many different settings. The seat and backrest are made in one piece; the seat features soft padding covered in fabric and is slightly rounded at the front for extra comfort. The chair is stackable, which facilitates storage.
Specification
    • Seat height:440 mm
    • Seat depth:430 mm
    • Seat width:410 mm
    • Colour:White/grey
    • Seat material:Fabric
    • Stand colour:Chrome
    • Stand material:Steel
    • Armrests:No
    • Stackable:Yes
    • Load capacity:110 kg
    • Weight:6.8 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Conference-chair-WHISTLER-No-armrests
  • Product familyLunch and conference
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2022-10-24
  • Edition number1
  • Height (mm)910
  • Width (mm)440
  • Depth (mm)420
Related
  • Material mainWood
  • Weight Net (Kg)6.8
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 00
  • CSI MasterFormat 2014 TitleSeating
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit