Publish your products
Desk MODULUS 1600x2000 Corner desk, adjustable legs
Desk MODULUS 1600x2000 Corner desk, adjustable legs
Desk MODULUS 1600x2000 Corner desk, adjustable legs
    Archived

    Desk MODULUS 1600x2000 Corner desk, adjustable legs

    3.4 out of 5 stars3.4(5 reviews)
    • Electrically height adjustable
    • With anti-collision mechanism
    • Extra large work surface

    Electrically height-adjustable desk with a large work surface. Featuring a 3-leg frame with anti-collision mechanism to protect against crush injuries. Large stroke length (650 mm) for extra flexibility.

    Specification
    • Length:2000 mm

      Width:1600 mm

      Thickness table surface:25 mm

      Minimum height:640 mm

      Maximum height:1290 mm

      Table surface:Left/Right

      Stand:Electrically adjustable

      Table surface material:Laminate

      Stand material:Steel

      Load capacity:120 kg

      Lift per pump:650 mm

      Lift speed:40 mm/sec

      Number of motors:3

      Weight:85.2 kg

    Technical specification
    • Unique ref.Desk-MODULUS-1600x2000-Corner-Adjustable-legs
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Height (mm)700
    • Width (mm)1600
    • Depth (mm)2000
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)85.2
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit