Publish your products
Desk MODULUS 800x600 adjustable legs single column
Desk MODULUS 800x600 adjustable legs single column
    Archived

    Desk MODULUS 800x600 adjustable legs single column

    • Electrically height-adjustable
    • Ideal for small spaces
    • Attractive, hard-wearing laminate top

    Compact, stylish sit-stand desk with a pedestal base, ideal for areas where space is limited, such as home offices, or for busy offices where smaller, more flexible workstations are needed.

    Specification
    • Length:800 mm

      Width:600 mm

      Thickness table surface:25 mm

      Minimum height:730 mm

      Maximum height:1200 mm

      Table surface:Rectangular

      Stand:Electrically adjustable

      Table surface material:Laminate

      Stand material:Steel

      Load capacity:60 kg

      Lift per pump:470 mm

      Lift speed:40 mm/sec

      Number of motors:1

      Weight:36,23 kg

    Technical specification
    • Unique ref.Desk-MODULUS-800x600-Adjustable-legs-Single-column
    • Product familyDesk
    • Product groupModulus
    • TypeObject (single object)
    • Date of publishing2021-07-07
    • Edition number1
    • Height (mm)800
    • Width (mm)600
    • Depth (mm)800
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)36.23
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_20_15_22
    • Uniclass 2015 DescriptionDesk-based office tasks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit