Document tray MODULUS 5 compartments

Document tray MODULUS 5 compartments

  • Smart storage
  • For MODULUS
  • With five compartments

    Form insert for the MODULUS storage series. The insert has five compartments and can be placed in cabinets or shelves for smart storage of paper and desktop accessories.
Specification
    • Height:340 mm
    • Width:340 mm
    • Depth:300 mm
    • Colour:White
    • Material:Laminate
    • Number of compartments:5
    • Weight:12 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Document-tray-MODULUS-5-compartments
  • Collection setOffice and conference
  • CollectionStorage
  • TypeObject (single object)
  • Date of publishing2022-09-14
  • Edition number1
  • Height (mm)340
  • Width (mm)340
  • Depth (mm)300
Related
  • Material mainWood
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands