Filip Bar chair 830mmFilip Bar chair 830mmFilip Bar chair 830mmFilip Bar chair 830mmFilip Bar chair 830mm
View previous images
View next images

Filip Bar chair 830mm

  • Stained wood
  • Fixed footrest
  • Modern

Sleek bar chair made of a durable stained wood on a chromed steel frame. Ideal for canteens, lounges or bars.

Specification
  • Seat height:830 mm

    Seat depth:470 mm

    Height:1070 mm

    Width:520 mm

    Depth:470 mm

    Seat material:Wood

    Stand material:Steel

    Load capacity:110 kg

    Weight:4 kg

Technical specification
  • Unique ref.Filip-Bar-Chair-830
  • Collection setLunch and conference
  • CollectionChairs
  • TypeObject (single object)
  • Date of publishing2021-08-09
  • Edition number1
  • Height (mm)830
  • Width (mm)520
  • Depth (mm)470
Related
  • Material mainSteel
  • Material secondaryWood
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 1.4 CodeL8222
  • Uniclass 1.4 DescriptionChairs
  • Uniclass 2.0 CodePR-31-12
  • Uniclass 2.0 DescriptionChairs, Seats And Bench Seating
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • NBS Reference Code31-12
  • NBS Reference DescriptionChairs, Seats And Bench Seating

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands