Publish your products
Floor screen AURA with pockets
Archived

Floor screen AURA with pockets

  • White stained ash
  • Magazine display
  • Decorative and practical

Flexible screen wall with four narrow pockets that can be used for magazine and brochure display, artificial plants (N.B. not living plants) and other decoration.

Specification
  • Height:1700mm

    Width:700mm

    Thickness:65mm

    Frame material:Ash

    Cover material:Felt

    Weight:20.5kg

    Warranty:7 years

Technical specification
  • Unique ref.Floor-screen-AURA-with-pockets
  • Product familyDesk
  • Product groupAcoustics
  • TypeObject (single object)
  • Date of publishing2021-10-08
  • Edition number1
  • Height (mm)1700
  • Width (mm)700
  • Depth (mm)65
Related
  • Material mainAsh
  • Material secondaryFibre-felt
  • Weight Net (Kg)20.5
Classification
  • BIMobject CategoryFurniture - Acoustics
  • IFC classificationFurniture
  • Uniclass 2015 CodeAc_15_55_04
  • Uniclass 2015 DescriptionAcoustics and noise transfer surveying
  • CSI MasterFormat 2014 Code10 22 23.13
  • CSI MasterFormat 2014 TitleWall Screens
  • OmniClass Number23-19 25 13 15
  • OmniClass TitleScreens
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit