Publish your products
Height adjustable desk NOMAD
Height adjustable desk NOMAD

    Height adjustable desk NOMAD

    3.7 out of 5 stars3.7(16 reviews)
    • Space saving
    • Height adjustable
    • Durable laminate

      Space-saving and ergonomic height-adjustable desk. The desk has a white laminate top and an electrically height-adjustable frame in black lacquered steel.
    Specification
      • Length:1200 mm
      • Width:750 mm
      • Thickness table surface:22 mm
      • Minimum height:700 mm
      • Maximum height:1170 mm
      • Table surface:Rectangular
      • Stand:Electrically adjustable
      • Table surface colour:White
      • Table surface material:Laminate
      • Material specification:Kronospan - 8685 M Snow white
      • Stand colour:Black
      • Stand colour code:RAL 9005
      • Stand material:Steel
      • Load capacity:100 kg
      • Weight:33.5 kg
    Technical specification
    • Unique ref.Height-adjustable-Desk-NOMAD-1200x600mm
    • Product familyDesk
    • Product groupOffice Desk
    • TypeObject (single object)
    • Date of publishing2022-07-13
    • Edition number1
    • Width (mm)750
    • Depth (mm)1200
    Related
    • Material mainWood
    • Weight Net (Kg)33.5
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City