Publish your products
Height adjustable mobile workbench MOTION manual 1500x600mm
Height adjustable mobile workbench MOTION manual 1500x600mm

    Height adjustable mobile workbench MOTION manual 1500x600mm

    • Height adjustable with a crank
    • Mobile workstation
    • Durable worktop

      Workbench that lets you easily adjust the height using the built-in hand crank function for an ergonomic work position. The workbench is sturdy with a durable worktop and is suitable for use in lighter industrial operations, warehouses or the like.
    Specification
      • Length:1500 mm
      • Width:600 mm
      • Thickness table surface:24 mm
      • Minimum height:770 mm
      • Maximum height:1110 mm
      • Wheel diameter:125 mm
      • Stand:Height-adjustable stand with manual crank
      • Table surface colour:Light grey
      • Table surface material:High-pressure laminate
      • Stand colour:Silver
      • Stand colour code:RAL 9006
      • Stand material:Steel
      • Model:Without lower shelf
      • Load capacity:150 kg
      • Wheel type:4 castors
      • Tyre tread:Solid rubber
      • Weight:50 kg
      • Assembly:Delivered unassembled
    Technical specification
    • Unique ref.Height-adjustable-mobile-workbench-MOTION-manual-1500x600mm
    • Product familyChanging room
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2022-11-09
    • Edition number1
    • Width (mm)1500
    • Depth (mm)600
    Related
    • Material mainSteel
    • Weight Net (Kg)50
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code14 71 00
    • CSI MasterFormat 2014 TitleIndustrial Turntables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit