Publish your products
Height adjustable workbench MOTION + bottom shelf manual,1500x600mm

Height adjustable workbench MOTION + bottom shelf manual,1500x600mm

  • Manually height-adjustable frame
  • Incl. lower shelf
  • Durable worktop

    Worktable with a durable worktop and solid frame. Equipped with a bottom shelf for tools and other things you need within easy reach. Manually adjustable in height to suit your work position.
Specification
    • Length:1500 mm
    • Width:600 mm
    • Thickness table surface:24 mm
    • Minimum height:650 mm
    • Maximum height:1050 mm
    • Height between shelves:405 mm
    • Stand:Manually adjustable
    • Table surface colour:Grey
    • Table surface material:High-pressure laminate
    • Stand colour:Silver
    • Stand colour code:RAL 9006
    • Stand material:Steel
    • Model:With lower shelf
    • Load capacity:400 kg
    • Weight:48 kg
    • Assembly:Delivered unassembled
Technical specification
  • Unique ref.Height-adjustable-workbench-MOTION-bottom-shelf-manual-1500x600mm
  • Product familyChanging room
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2022-11-09
  • Edition number1
  • Width (mm)600
  • Depth (mm)1500
Related
  • Material mainSteel
  • Weight Net (Kg)48
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code14 71 00
  • CSI MasterFormat 2014 TitleIndustrial Turntables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit