Mobile storage shelving OSCAR 492mmMobile storage shelving OSCAR 492mm
View previous images
View next images

Mobile storage shelving OSCAR 492mm

  • Laminate top
  • Two castors with brake
  • Choice of 3 heights

    This curved, mobile shelving unit is ideal as a room divider while the castors facilitate moving it as required. The unit is divided into several spacious sections that can be used for individual storage or for shared toys.
Specification
    • Length:1500 mm
    • Height:492 mm
    • Depth:375 mm
    • Colour:White pigmented
    • Material:Birch plywood
    • Weight:27 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Mobile-storage-shelving-OSCAR-492mm
  • Collection setSchool & Education
  • CollectionStorage
  • TypeObject (single object)
  • Date of publishing2022-05-31
  • Edition number1
  • Height (mm)492
  • Width (mm)1500
  • Depth (mm)375
Related
  • Material mainWood
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
  • OmniClass Number23-21 27 33

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands