Publish your products
Modular sofa VARIETY 2 seater
Modular sofa VARIETY 2 seater
Modular sofa VARIETY 2 seater

    Modular sofa VARIETY 2 seater

    • Stylish, Scandinavian design
    • Extendable for optimal use
    • Legs that facilitate cleaning access

    Modern and versatile sofa in AJ Products' proprietary design. You can combine it with other units in the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and backrest that facilitates cleaning access. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.

      Specification
        • Seat height:450 mm
        • Seat depth:485 mm
        • Seat width:1200 mm
        • Width:1200 mm
        • Depth:700 mm
        • Total height:825 mm
        • Material:Fabric
        • Composition:100% Polyester Trevira CS
        • Durability:80000 Md
        • Stand material:Steel
        • Number of seats:2
        • Weight:60 kg
        • Assembly:Delivered unassembled
        • Testing:EN 16139:2013
      Technical specification
      • Unique ref.Modular-sofa-VARIETY-2-seater
      • Product familyLounge and hallway
      • Product groupVariety
      • TypeObject (single object)
      • Date of publishing2022-04-20
      • Edition number1
      • Height (mm)840
      • Width (mm)1200
      • Depth (mm)700
      Related
      • Material mainWood
      • Material secondaryFabric
      • Designed inSweden
      • Weight Net (Kg)60
      Classification
      • BIMobject CategoryFurniture - Sofas
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_12_81
      • Uniclass 2015 DescriptionSofas

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City

      Similar products