Scene module TOGHETER 800x400x400mm

Scene module TOGHETER 800x400x400mm

  • Natural gathering place for various meetings
  • Funcional and buildable to infinity
  • Enables variation of physical position

    Gradäng module that allows you to build a unique gradäng in an infinite number och ways. Combine different modules to create a creative meeting place for student and staff. Fits just as well in an office environment as open spaces and living rooms at the school.
Specification
  • Lenght: 800mm

    Height: 400mm

    Width: 400mm

    Weight: 15kg

Technical specification
  • Unique ref.Scene-module-TOGHETER-800x400x400mm
  • Collection setSchool & Education
  • CollectionSchool Accessories
  • TypeObject (single object)
  • Date of publishing2022-06-03
  • Edition number1
  • Height (mm)400
  • Width (mm)800
  • Depth (mm)400
Related
  • Material mainWood
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodeSL_40_60_52
  • Uniclass 2015 DescriptionMobile stages
  • OmniClass Number23-21 25 11 17 11

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands