Publish your products
Security cabinet CONTAIN 450x350x400mm
Security cabinet CONTAIN 450x350x400mm
Security cabinet CONTAIN 450x350x400mm
Security cabinet CONTAIN 450x350x400mm
Security cabinet CONTAIN 450x350x400mm

    Security cabinet CONTAIN 450x350x400mm

    • Certified
    • Suitable for weapons storage
    • Prepared for anchoring

      Certified security cabinet for storing your valuables. The cabinet is easy to position and prepared for anchoring to the floor or wall. It comes with a moveable shelf and can also be used for storing weapons. Choose between a key lock and an electronic code lock.
    Specification
      • Height:450 mm
      • Width:350 mm
      • Depth:400 mm
      • Volume:63 L
      • Height, internal:440 mm
      • Width, internal:340 mm
      • Depth, internal:330 mm
      • Material:Sheet steel
      • Number of shelf:1
      • Lock type:Electronic code lock
      • Weight:45 kg
      • Assembly:Assembled
      • Testing:SSF 3492
    Technical specification
    • Unique ref.Security-cabinet-CONTAIN-450x350x400mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    • Height (mm)450
    • Width (mm)350
    • Depth (mm)400
    Related
    • Material mainSteel
    • Weight Net (Kg)45
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_75
    • Uniclass 2015 DescriptionSafes and security cabinets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit