Publish your products
Shelving LIGHT 1010x2500x400mm
Archived

Shelving LIGHT 1010x2500x400mm

  • Multi-functional shelving
  • Adjustable shelves
  • For office and archive

Easy-to-assemble office shelving suitable for archiving and office storage or light-duty warehouse use. With adjustable shelves, rear bracing, side panels and floor protection. Can be extended with add-on units. 

A powder-coated sheet steel shelving for convenient and versatile storage. The simple, clean design makes the shelving suitable for most environments, such as offices, archive rooms and common areas. The shelving is ideal for storage of various office supplies. Why not mix it up with beautiful ornaments or maybe even some green plants to create a pleasant environment? The sheet steel shelving is easy to assemble without screws and bolts – simply hook the shelves at any height between the four uprights. You can easily adjust the height of the shelves at 40 mm intervals for maximum flexibility. The office shelving is reinforced with side panels and a rear bracing. The powder coating provides a durable surface. The shelving is supplied with feet that protect the floor from scratches. You can easily create a customised shelving system by adding one or more add-on units and extra shelves (sold separately). The add-on sections are designed for space-saving mounting directly on the ends of the basic unit.

Specification
  • Height:2500 mm

    Width:1010 mm

    Depth:400 mm

    Shelf width:1000 mm

    Shelf interval:40 mm

    Shelf colour:Light grey

    Shelf colour code:RAL 7035

    Post colour:Light grey

    Post colour code:RAL 7035

    Material:Sheet steel

    Number of shelf:5

    Shelf load capacity:150 kg

    Sheet steel thickness:0,7 mm

    Sheet steel thickness body:2 mm

    Weight:34 kg

Technical specification
  • Unique ref.Shelving-LIGHT-1010x2500x400mm
  • Product familyChanging room
  • Product groupShelves
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
  • Height (mm)2500
  • Width (mm)1010
  • Depth (mm)400
Related
  • Material mainSteel
  • Weight Net (Kg)34
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit