Publish your products
Sofa START 1400mm
Sofa START 1400mm
Sofa START 1400mm
Sofa START 1400mm
Sofa START 1400mm
Sofa START 1400mm

    Sofa START 1400mm

    • Suitable for a range of settings
    • Easy to connect together
    • Useful floor brackets

      A hard-wearing sofa that is suitable for different environments. This Start sofa is the ideal solution for public spaces, such as a reception area, a canteen or a school hallway. Can be fixed to the floor for increased stability and several sofas can be connected together.
    Specification
      • Seat height:465 mm
      • Seat depth:420 mm
      • Height:765 mm
      • Width:1400 mm
      • Depth:600 mm
      • Stand colour:Black
      • Stand colour code:RAL 9005
      • Stand material:Steel
      • Weight:28kg
      • Testing:EN 16139
    Technical specification
    • Unique ref.Sofa-START-1400mm
    • Product familyLounge and hallway
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)765
    • Width (mm)1400
    • Depth (mm)600
    Related
    • Material mainFabric
    • Material secondaryLeather
    • Weight Net (Kg)28
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit