Publish your products
Standing desk FLEXUS ergonomic 2000x1200mm
Standing desk FLEXUS ergonomic 2000x1200mm
Standing desk FLEXUS ergonomic 2000x1200mm

    Standing desk FLEXUS ergonomic 2000x1200mm

    • Electrically height-adjustable
    • Reversible top
    • Large work surface

      High-quality desk with a curved top and cable holes. Electrically height adjustable with a powerful motor. T-frame without a cross brace, and with rectangular legs and adjustable feet.
    Specification
      • Length:2000 mm
      • Width:1200 mm
      • Thickness table surface:22 mm
      • Minimum height:700 mm
      • Maximum height:1170 mm
      • Table surface:Left/Right
      • Stand:Electrically adjustable
      • Table surface colour:Beech
      • Table surface material:Laminate
      • Material specification:Kronospan - 8902 Beech
      • Stand colour:Silver
      • Stand colour code:RAL 9006
      • Stand material:Steel
      • Load capacity:100 kg
      • Lift speed:25 mm/sec
      • Weight:59.3 kg
      • Assembly:Delivered unassembled
    Technical specification
    • Unique ref.Standing-desk-FLEXUS-ergonomic-2000x1200mm
    • Product familyOffice and conference
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2022-08-31
    • Edition number1
    • Width (mm)2000
    • Depth (mm)1200
    Related
    • Material mainWood
    • Material secondarySteel
    • Weight Net (Kg)59.3
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit