Storage cabinet SAFE with electronic lock 1000x1000x400mmStorage cabinet SAFE with electronic lock 1000x1000x400mmStorage cabinet SAFE with electronic lock 1000x1000x400mmStorage cabinet SAFE with electronic lock 1000x1000x400mmStorage cabinet SAFE with electronic lock 1000x1000x400mmStorage cabinet SAFE with electronic lock 1000x1000x400mm
View previous images
View next images

Storage cabinet SAFE with electronic lock 1000x1000x400mm

  • Electronic lock
  • Adjustable shelves
  • Fully-welded

    Lockable storage cabinet for secure storage. The cabinet has adjustable shelves and adjustable feet
Specification
    • Height:1000 mm
    • Width:1000 mm
    • Depth:400 mm
    • Width, internal:975 mm
    • Depth, internal:365 mm
    • Material:Sheet steel
    • Number of shelf:2
    • Lock type:Electronic code lock
    • Shelf load capacity:50 kg
    • Sheet steel thickness door:0.8 mm
    • Sheet steel thickness body:0.7 mm
    • Weight:35 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Storage-cabinet-SAFE-with-electronic-lock-1000x1000x400mm
  • Collection setOffice and conference
  • CollectionStorage
  • TypeObject (single object)
  • Date of publishing2022-01-12
  • Edition number1
  • Width (mm)1000
  • Width (mm)1000
  • Depth (mm)400
Related
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 1.4 CodeJW5
  • Uniclass 1.4 DescriptionSafety
  • Uniclass 2.0 CodePR-31-77
  • Uniclass 2.0 DescriptionShelves And Storage Units
  • Uniclass 2015 CodePr_40_30_75
  • Uniclass 2015 DescriptionSafes and security cabinets
  • NBS Reference Code31-77
  • NBS Reference DescriptionShelves And Storage Units

Region availability

Europe
Sweden
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands