Publish your products
Student desk AXIOM

Student desk AXIOM

4.8 out of 5 stars4.8(5 reviews)
  • HPL desk top
  • Height adjustable frame
  • Approved to EN1729

Student desk with manually height adjustable frame and a desktop with a very hardwearing surface. Approved according to EN1729.

Specification
  • Length:700 mm

    Width:600 mm

    Minimum height:620 mm

    Maximum height:915 mm

    Table surface material:HPL

    Stand material:Steel

    Weight:14,5 kg

Technical specification
  • Unique ref.Student-desk-AXIOM
  • Product familySchool desk
  • Product groupDesk
  • TypeObject (single object)
  • Date of publishing2021-07-13
  • Edition number1
  • Width (mm)600
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondaryWood
  • Weight Net (Kg)14.5
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_13
  • Uniclass 2015 DescriptionClassroom desks and tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit