Publish your products
Student locker MINI Z, 2 sections 8 doors 1980x1000x450mm
Student locker MINI Z, 2 sections 8 doors 1980x1000x450mm

    Student locker MINI Z, 2 sections 8 doors 1980x1000x450mm

    • More lockers in a small space
    • For 8 people
    • Good ventilation

    Double-module student locker with four compartments in each module. Ventilation holes at the bottom, top and rear. Locking system sold separately

    Maximise the use of your premises with these space-efficient Z lockers. Each unit takes up minimal space and with four separate compartments in each module, eight people can easily share a single locker. Lockers are ideal solutions for both school corridors and public facilities requiring hard-wearing fixtures. The student locker is made of powder-coated sheet steel. The powder coating gives the metal lockers a durable finish for high wear-resistance. The frame is 1 mm thick and the doors 3 mm thick and fitted with a full-length piano hinge each. The lockers are well-ventilated by means of perforations at the bottom and top and rear of the frame. Add door knobs for padlocks or cylinder locks with a master-key system.
    Specification
    • Height:1980mm

      Width:1000mm

      Depth:450mm

      Door width(Lockers):500mm

      Number of sections:2

      Number of doors:4

      Frame material:Sheet metal

      Door material:Sheet metal

      Weight:100kg

    Technical specification
    • Unique ref.Student-locker-MINI-Z-2-sections-8-doors-1980x1000x450mm
    • Product familyClothing Locker
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2021-09-21
    • Edition number1
    • Height (mm)1980
    • Width (mm)1000
    • Depth (mm)450
    Related
    • Material mainSteel
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit