Publish your products
Wooden storage cabinet THEO with full height doors 1000x470x2100mm

Wooden storage cabinet THEO with full height doors 1000x470x2100mm

4.6 out of 5 stars4.6(31 reviews)
  • Durable laminate surface
  • Certified by Swedish Möbelfakta
  • Soft-closing hinges

Storage cabinet with a hard-wearing surface. With 3 point locking function, lock and 5 shelves.

Specification
  • Height:2100 mm

    Width:1000 mm

    Depth:470 mm

    Material:Laminate

    Lock type:Cylinder lock

    Shelf load capacity:50 kg

    Weight:70 kg

    Approvals:Möbelfakta, EN 14073-2, EN 14074

    Warranty:3 years

Technical specification
  • Unique ref.Wooden-storage-cabinet-THEO-with-full-height-doors-1000x470x2100mm
  • Product familySchool & Education
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2021-09-01
  • Edition number1
  • Height (mm)2100
  • Width (mm)1000
  • Depth (mm)470
Related
  • Material mainWood
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City