Publish your products
Auto self tipping skip AZURE 2073x1066x1248mm, 1600L

Auto self tipping skip AZURE 2073x1066x1248mm, 1600L

  • CE marked
  • Automatic emptying
  • Makes waste sorting easier

    Tipping skip fitted with a spring-loaded pressure plate on the frame for automatic tipping, emptying, return and locking.
Specification
    • Length:2073 mm
    • Height:1248 mm
    • Width:1066 mm
    • Volume:600 L
    • Fork pocket size (wxh):230x100 mm
    • Width over forks:630 mm
    • Colour:Blue
    • Colour code:RAL 5019
    • Material:Sheet steel
    • Load capacity:1400 kg
    • Thickness sheet steel:2.5 mm
    • Weight:206 kg
    • Testing:CE
Technical specification
  • Unique ref.auto-self-tipping-skip-azure-2073-1066-1248mm-1600L
  • Product familyChanging room
  • Product groupWastebins
  • TypeObject (single object)
  • Date of publishing2023-05-23
  • Edition number1
  • Height (mm)1248
  • Width (mm)1066
  • Depth (mm)2073
Related
  • Material mainSteel
  • Weight Net (Kg)206
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodeTE_70_10_80_79
  • Uniclass 2015 DescriptionSkips
  • CSI MasterFormat 2014 Code01 74 00
  • CSI MasterFormat 2014 TitleCleaning and Waste Management

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit