Set your location and language to prioritise localised information. Continue
Bookcase QBUS, 3 shelves, leg frame, 1636x400x400 mm

Bookcase QBUS, 3 shelves, leg frame, 1636x400x400 mm

  • Adjustable shelves
  • Versatile and space-saving
  • Part of the QBUS range

    Modern and open bookshelf designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The bookcase is suitable for offices, conference rooms or reception areas.
Specification
  • The adaptable QBUS storage range makes it easy to create an organised workplace!
    This practical bookshelf is perfect for general storage of everything from books and folders to office materials or other items you want to keep within easy reach.

    The bookcase suits many locations and, due to its stylish design, it is suitable for lobbies, offices or conference rooms.

    The unit is made of laminate, a durable and easy-care material. The laminate is available in several different colours. A base frame for the bookcase is included.

    Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and the modular concept makes it easy for you to add more storage if required. All for an efficient work day!

Technical specification
  • Unique ref.Bookcase-QBUS-3-shelves-leg-frame-1636x400x400-mm
  • Collection setOffice and conference
  • CollectionQbus
  • TypeObject (single object)
  • Date of publishing2023-01-20
  • Edition number1
  • Height (mm)1636
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainLaminate
  • Material secondaryWood
  • Weight Net (Kg)29.18
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodeSL_20_15_59
  • Uniclass 2015 DescriptionOffices
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass TitleOffice Equipment
  • OmniClass Number23-21 13 25

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City