Publish your products
Canteen Bench UNITE 1400x400mm

Canteen Bench UNITE 1400x400mm

  • Durable
  • Prepared for floor mounting
  • Seating surface in solid wood
Specification
  • Height:440mm

    Width:1400mm

    Depth:400mm

    Thickness tabletop:40mm

    Material:Birch

    Material stand:Steel

    Weight:24.6kg

    Test: EN 16139:2013, EN1022:2018

Technical specification
  • Unique ref.canteen-Bench-Unite-1400x400mm
  • Product familySchool & Education
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2021-10-25
  • Edition number1
  • Height (mm)440
  • Width (mm)1400
  • Depth (mm)400
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)24.6
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit