Set your location and language to prioritise localised information. Continue
Ceiling light GATSBY

Ceiling light GATSBY

  • Mouth-blown glass
  • Textile cord
  • Brass details

    Pendant light with mouth-blown glass shade. This ceiling light has a textile cord and is suitable for a ceiling hook.A modern pendant lamp with a simple design that adds a stylish touch to any setting. The ceiling light is ideal for offices, canteens and reception areas. You can put several light fixtures close together to create an eye-catching lighting solution.

    The shade of the ceiling lamp is made of beautiful mouth-blown glass and is available in several colours. The black textile cord is a stylish detail.

    To comply with a new EU standard, ceiling lights/fittings are now sold without plugs. (Plugs can be purchased separately).
Specification
    • Height:290 mm
    • Diameter:320 mm
    • Max. wattage:60 W
    • Cord length:1500 mm
    • Colour:Smoke
    • Material:Glass
    • Suspension colour:Brass
    • Metal skirt:E27
    • Light bulb included:No
    • Weight:3.3 kg
Technical specification
  • Unique ref.Ceiling-light-GATSBY
  • Product familyOffice and conference
  • Product groupLightning
  • TypeObject (single object)
  • Date of publishing2023-04-28
  • Edition number1
  • Height (mm)290
  • Width (mm)320
Related
  • Material mainGlass
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City