Publish your products
Children´s chair WILMA 300mm
Children´s chair WILMA 300mm
Children´s chair WILMA 300mm

    Children´s chair WILMA 300mm

    • For young children
    • Several colour options
    • Sleek and small

      Small and sleek chairs in several pretty colour options perfectly designed for young children. The small chairs take up little space and are easy to clean. Each leg has a felt-clad foot, which reduces scraping noises and helps prevent scuff marks on the floor
    Specification
      • Seat height:300 mm
      • Width:390 mm
      • Total height:600 mm
      • Seat material:Plywood
      • Stand colour:Whitewashed
      • Stand material:Ash
      • Weight:3 kg
      • Assembly:Assembled
    Technical specification
    • Unique ref.Childrens-chair-WILMA-300mm
    • Product familySchool & Education
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2021-11-26
    • Edition number1
    • Height (mm)600
    • Width (mm)390
    Related
    • Material mainWood
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City