Publish your products
Double bench STADIUM with hook rail 2000mm

Double bench STADIUM with hook rail 2000mm

  • Varnished pine
  • Electrogalvanised hooks
  • Strong and robust

Double-sided bench with a backrest and hook rail on both sides.

Specification
    • Seat height:430 mm
    • Length:2000 mm
    • Height:1600 mm
    • Depth:780 mm
    • Colour:Pine
    • Material:Wood
    • Frame colour:Black
    • Frame material:Steel
    • Number of hooks:24
    • Recommended number of people for assembly:2
    • Estimated assembly time:30 mins
    • Weight:49.43 kg
    • Assembly:Delivered unassembled
    • Testing:EN 16139:2013, EN 16121:2013+A1:2017, EN 1022:2018
Technical specification
  • Unique ref.double-bench-stadium-with-hook-rail-2000mm
  • Product familyChanging room'
  • Product groupBenches and hooks
  • TypeObject (single object)
  • Date of publishing2025-05-28
  • Edition number1
  • Height (mm)780
  • Width (mm)2000
  • Depth (mm)1600
Related
  • Material mainWood
  • Material secondaryMetal
  • Weight Net (Kg)49.4
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 15 19 13
  • OmniClass TitleCoat Hooks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City

Similar products