Publish your products
Drawing cabinet SKETCH A1 15 drawers
Drawing cabinet SKETCH A1 15 drawers
Drawing cabinet SKETCH A1 15 drawers

    Drawing cabinet SKETCH A1 15 drawers

    • Stackable drawer sections
    • Efficient storage for your drawings
    • Durable laminate surface

      Complete, stylish drawing cabinet consisting of one drawer section with five A1-size drawers, a leg frame and a top. The cabinet can be customised to provide effective, flexible storage for your drawings
    Specification
      • Height:1135 mm
      • Width:990 mm
      • Depth:680 mm
      • Drawing size:A1
      • Frame colour:Beech
      • Material:Laminate
      • Top plate colour:Beech
      • Number of drawers:15
      • Drawer load capacity:15 kg
      • Drawer slides:Sliding rails
      • Weight:150kg
      • Assembly:Delivered unassembled
    Technical specification
    • Unique ref.Drawing-cabinet-SKETCH-A1-15-drawers
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-24
    • Edition number1
    • Height (mm)1135
    • Width (mm)990
    • Depth (mm)680
    Related
    • Material mainWood
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_25_20_24
    • Uniclass 2015 DescriptionDrawing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit