Publish your products
Height adjustable workbench VERVE 1600x800mm
Height adjustable workbench VERVE 1600x800mm
Height adjustable workbench VERVE 1600x800mm

    Height adjustable workbench VERVE 1600x800mm

    • Ergonomic
    • Durable high-pressure laminate
    • Height adjustable

    Ergonomic work table for lighter work. The table can be electrically raised and lowered to be easily adapted to your needs and adjusted with a simple push of a button. Suitable for work such as assembly and packing.
    With this electric work table, it is easy to create an ergonomic workstation. The table is well suited for various lighter jobs, such as assembly and packing.

    The work table is equipped with two electric motors that provide an even and stepless height adjustment. With a simple push of a button, you adjust the working height as needed. You can quickly switch between sitting and standing work and get an optimal working height for your body.

    Feel free to supplement with a relieving workplace mat that relieves legs, knees and back when standing.

    Specification
    • Lenght:1600mm

      Width:800mm

      Minumum height: 680mm

      Maximum height:1180mm

      Stand:Electrically adjustable

      Max load:200kg

      Weight:70kg

    Technical specification
    • Unique ref.height-adjustable-workbench-verve-toolpanel-shelves-1600x800mm
    • Product familyChanging room
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2021-10-25
    • Edition number1
    • Height (mm)900
    • Width (mm)1600
    • Depth (mm)680
    Related
    • Material mainSteel
    • Material secondaryWood
    • Weight Net (Kg)152
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit