Set your location and language to prioritise localised information. Continue
Lockable sliding door cabinet QBUS, 1 shelf, base frame, handles, 868x1200x400 mm

Lockable sliding door cabinet QBUS, 1 shelf, base frame, handles, 868x1200x400 mm

  • Space-saving, stylish design
  • Lockable doors for secure storage
  • Part of the QBUS range

    Space-saving, lockable storage cabinet with sliding doors designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The cabinet is suitable for offices, conference rooms or reception areas.
Specification
  • The adaptable QBUS storage range makes it easy to organise the workplace!
    This versatile storage cabinet is perfect for storing folders, office supplies and personal belongings.

    The cabinet is fitted with sliding doors that open and close easily. Less space is needed because the doors do not open outwards.

    It is made of laminate, a durable and easy-care material. The laminate is available in several colours. The cabinet comes with a base frame, handles and lock.

    Since the handles are recessed, this cabinet provides a space-saving solution that is especially helpful if it is intended for confined spaces such as a copy room or corridor. The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

    Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and, thanks to the modular concept, you can easily add to your storage as required. All for an efficient workday!

Technical specification
  • Unique ref.Lockable-sliding-door-cabinet-QBUS-1-shelf-base-frame-handles-868x1200x400-mm
  • Collection setOffice and conference
  • CollectionQbus
  • TypeObject (single object)
  • Date of publishing2023-01-20
  • Edition number1
  • Height (mm)868
  • Width (mm)1200
  • Depth (mm)400
Related
  • Material mainLaminate
  • Weight Net (Kg)46.03
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodeSL_20_15_59
  • Uniclass 2015 DescriptionOffices
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass TitleOffice Equipment
  • OmniClass Number23-21 13 25

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City