Publish your products
Office cabinet SPACE with sliding doors 1950x1200x450mm
Office cabinet SPACE with sliding doors 1950x1200x450mm
Office cabinet SPACE with sliding doors 1950x1200x450mm
Office cabinet SPACE with sliding doors 1950x1200x450mm
Office cabinet SPACE with sliding doors 1950x1200x450mm

    Office cabinet SPACE with sliding doors 1950x1200x450mm

    4.2 out of 5 stars4.2(5 reviews)
    • Sliding doors
    • 4 adjustable shelves
    • Recessed handles

      Robust office cabinet with practical sliding doors that make it ideal for use in tight spaces. The cabinet comes with adjustable shelves and a lock with two keys
    Specification
      • Height: 1950 mm
      • Width: 1200 mm
      • Depth: 450 mm
      • Width, internal: 1195 mm
      • Depth, internal: 360 mm
      • Material: Sheet steel
      • Number of shelf: 4
      • Lock type: Key lock
      • Sheet steel thickness door: 0.8 mm
      • Sheet steel thickness body: 0.7 mm
      • Weight: 80 kg
      • Assembly: Assembled
    Technical specification
    • Unique ref.Office-cabinet-SPACE-with-sliding-doors-1950x1200x450mm
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    • Height (mm)1950
    • Width (mm)1200
    • Depth (mm)450
    Related
    • Material mainSteel
    • Weight Net (Kg)80
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit