Set your location and language to prioritise localised information. Continue
Office cabinet SWIFT 1950x990x450mm

Office cabinet SWIFT 1950x990x450mm

  • Exclusive
  • 4 adjustable shelves
  • Hidden hinges

    Exclusive office cabinet that unites function, quality and design. The cabinet comes with four adjustable shelves, adjustable feet, straight, surface-mounted handles and 3-point lock with two keys
Specification
    • Height: 1950 mm
    • Width: 990 mm
    • Depth: 450 mm
    • Width, internal: 975 mm
    • Depth, internal: 395 mm
    • Number of shelf: 4
    • Lock type: Key lock
    • Shelf load capacity: 50 kg
    • Sheet steel thickness door: 0.8 mm
    • Sheet steel thickness body: 0.7 mm
    • Weight: 73 kg
    • Assembly: Assembled
Technical specification
  • Unique ref.Office-cabinet-SWIFT-1950x990x450mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
  • Height (mm)1950
  • Width (mm)990
  • Depth (mm)450
Related
  • Material mainSteel
  • Weight Net (Kg)73
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City