Publish your products
Office chair HURRAY, Low back
Office chair HURRAY, Low back
Office chair HURRAY, Low back
Office chair HURRAY, Low back

    Office chair HURRAY, Low back

    • Ergonomic design
    • 100% recycled polyester
    • Removable upholstery

    Unique office chair designed by AJ Products, with a high back and adjustable headrest. The backrest has a slight wraparound form and follows the natural shape of the back for a comfortable and ergonomic sitting position. The armrests can be adjusted in four directions.

    Specification
    • You can only find the HURRAY office chair at AJ Products! The chair has several adjustment options and a slightly wrap-around back for extra comfort. The backrest is shaped to support the natural S-curve of the spine and is narrower at the top which allows more movement in the shoulders. Like the backrest, the seat is ergonomically moulded, padded and upholstered with a durable fabric made from recycled material.

      The headrest provides relief for the neck and follows its natural curve for comfort. It can be adjusted both in height and angle. If you prefer the office chair without a headrest, it is easy to remove and use the chair without it! The headrest is covered in PU leather - a material that is easy to wipe down.

      The armrests are adjustable in four directions: height, width, depth and angle.

      The entire office chair is made up of separable parts. This makes it easy to replace worn upholstery for example, instead of buying a brand new office chair. The upholstery is removable and can therefore be washed and also replaced when it is worn out.

      Office chair HURRAY is also available with a low back. Both models complement each other and are ideal for use as desk chairs and in meeting rooms.

    Technical specification
    • Unique ref.office-chair-hurray-Low-back
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2024-09-01
    • Edition number1
    • Width (mm)720
    • Depth (mm)465
    Related
    • Material mainPolyester
    • Material secondaryFabric
    • Designed inSweden
    • Weight Net (Kg)15.8
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • ETIM CodeEC012213
    • ETIM NameOffice chair
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City