Set your location and language to prioritise localised information. Continue
Pallet racking ULTIMATE 2500x2750x1100mm 9x1000kg pallets

Pallet racking ULTIMATE 2500x2750x1100mm 9x1000kg pallets

2.9 out of 5 stars2.9(8 reviews)

Ultimate is an adjustable pallet racking system offering high flexibility, which is the result of AJ Products' own design and production. The pallet racking is adjustable in order to create effective logistics, warehouses and goods handling tailored to your specific needs.

With its unique, space-saving construction, Ultimate is ideal for all environments, from small warehouses to large distributors, that require space for many pallets.

The racking is easy to assemble and can be complemented with many different accessories, letting you adjust it to your warehouse and the goods stored. This simplifies the storage of goods of different shapes and sizes.

The Ultimate pallet racking fulfils all industry safety requirements and standards.

This is a free-standing, complete basic section. Extend the basic unit with the required number of add-on sections. Each add-on section only has one end frame and is designed to join onto the previous racking section. This makes it easy to adjust and adapt the Ultimate pallet racking when your needs change.

Specification
  • Height:2500 mm

    Depth:1100 mm

    Upright width:80 mm

    Support beam length:2750 mm

    Post colour:Galvanised

    Support beam colour:Red

    Support beam colour code:RAL 3020

    Material:Steel

    Section:BasicNumber of pallets/ section:9

    Pallet load capacity:1000 kg

    Weight:110,24 kg

    Approvals:EN 15512

    Warranty:5 years

Technical specification
  • Unique ref.Pallet-racking-ULTIMATE-2500x2750x1100mm-9x1000kg-pallets
  • Product familyWarehouse & Industry
  • Product groupRacking
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
  • Height (mm)2500
  • Width (mm)2750
  • Depth (mm)1100
Related
  • Material mainSteel
  • Weight Net (Kg)110.24
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City