Set your location and language to prioritise localised information. Continue
Seating group OCTO high

Seating group OCTO high

  • High seat and table height
  • A natural meeting place
  • Hardwearing HPL

Raised seating set with fixed benches and a round table that is perfect for gathering around. The seating set has hard-wearing surfaces and is ideal for schools and shared spaces.

Specification
  • Height:920 mm

    Diameter:1870 mm

    Table surface material:HPL

    Stand material:Steel

    Weight:105 kg

Technical specification
  • Unique ref.seating-group-octo-High
  • Product familySchool & Education
  • Product groupSeating
  • TypeObject (single object)
  • Date of publishing2021-08-17
  • Edition number1
  • Height (mm)920
  • Width (mm)1870
Related
  • Material mainSteel
  • Material secondaryWood
  • Weight Net (Kg)105
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 67 23
  • CSI MasterFormat 2014 TitleBenches
  • OmniClass Number23-21 25 19 11 13
  • OmniClass TitleBenches

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City