Publish your products
Shelving system COMBO 1530x1840x470mm 3 shelves

Shelving system COMBO 1530x1840x470mm 3 shelves

  • For wide and deep storage
  • Withstands heavy loads
  • Robust and stable

A shelving system that doubles as a workbench. The storage rack is supplied with uprights and a shelf, including beams.

The Combo shelving system is a flexible shelving unit that lets you build your own combined shelf and workbench solution. Each shelf is supplied with four uprights with perforations for hooking shelves in place at any height. You advantageously use a rubber mallet to easily hook the parts onto the frame - no bolts or screws are needed! A shelf installed at a comfortable working height makes a great worktop. The Combo shelving system is well suited to demanding environments such as workshops and factories. Add back rails, tool panels and other useful accessories to create a complete workstation. All accessories are sold separately. The shelves are constructed using strong beams and 16 mm thick particleboard. Each shelf has a maximum load capacity of 700 kg. The beams and uprights are made of dark-grey powder-coated sheet steel. The powder coating provides a resilient and extra hard-wearing finish. The shelving system requires no end frames or rear brace.

Specification
  • Height:1530 mm

    Width:1840 mm

    Depth:470 mm

    Post colour:Dark grey

    Post colour code:NCS S7502-B

    Support beam colour:Dark grey

    Support beam colour code:NCS S7502-B

    Material:Sheet steel

    Number of shelf:3

    Shelf load capacity:700 kg

    Sheet steel thickness:2 mm

    Weight:58,82 kg

Technical specification
  • Unique ref.Shelving-system-COMBO-1530x1840x470mm-3-shelves
  • Product familyChanging room
  • Product groupShelves
  • TypeObject (single object)
  • Date of publishing2021-09-16
  • Edition number1
  • Height (mm)1840
  • Width (mm)1530
  • Depth (mm)470
Related
  • Material mainSteel
  • Weight Net (Kg)58.82
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit