Publish your products
Sofa COPENHAGEN PLUS 2 seater
Sofa COPENHAGEN PLUS 2 seater
Sofa COPENHAGEN PLUS 2 seater
Sofa COPENHAGEN PLUS 2 seater

    Sofa COPENHAGEN PLUS 2 seater

    3.0 out of 5 stars3.0(9 reviews)
    • Danish design
    • Suitable for public spaces
    • Modern and durable upholstery

      The Copenhagen Plus sofa is a modern style sofa that has been tested and EN 16139 approved, making it suitable for public spaces such as lounges. The sofa's Scandinavian design offers excellent comfort and durable upholstery.
    Specification
      • Seat height:430 mm
      • Seat depth:570 mm
      • Seat width:1620 mm
      • Height:740 mm
      • Width:1620 mm
      • Depth:830 mm
      • Material:Fabric
      • Composition:100% Polyester Trevira CS
      • Durability:80000 Md
      • Stand material:Steel
      • Weight:31 kg
      • Assembly:Assembled
      • Testing:EN 16139
    Technical specification
    • Unique ref.Sofa-COPENHAGEN-2-seater
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-22
    • Edition number1
    • Height (mm)740
    • Width (mm)1620
    • Depth (mm)830
    Related
    • Material mainFabric
    • Weight Net (Kg)31
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit