Publish your products
Stage module ARIA stair 600x600x300mm

Stage module ARIA stair 600x600x300mm

  • Four modules
  • Rough surface
  • Recessed grips

    Stage modules with textured tops to reduce the risk of slipping. The modules have recessed handles. Combine to make a stage
Specification
    • Length:600 mm
    • Height:300 mm
    • Width:600 mm
    • Colour:White pigmented
    • Material:Birch plywood
    • Shape:Squared
    • Weight:8 kg
Technical specification
  • Unique ref.Stage-module-ARIA-stair-600x600x300mm
  • Product familySchool & Education
  • Product groupSchool Accessories
  • TypeObject (single object)
  • Date of publishing2021-12-07
  • Edition number1
  • Height (mm)300
  • Width (mm)600
  • Depth (mm)600
Related
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • Uniclass 2015 CodeSL_40_60_52
  • Uniclass 2015 DescriptionMobile stages

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City