Publish your products
Storage cabinet SERVE 580x470x205mm

Storage cabinet SERVE 580x470x205mm

  • Removable shelves
  • Lockable
  • Wall mountable

    Small storage cabinet with four removable shelves, 20 plastic bins and a cylinder lock including two keys
Specification
    • Height:580 mm
    • Width:470 mm
    • Depth:205 mm
    • Box size:170x105x75 mm
    • Cabinet colour code:RAL 5005
    • Cabinet colour:Blue
    • Cabinet material:Sheet steel
    • Boxes colour:Blue
    • Boxes material:Polypropylene
    • Lock type:Key lock
    • Number of bins:20
    • Weight:14.6 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.Storage-cabinet-SERVE-580x470x205mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-01-10
  • Edition number1
  • Height (mm)580
  • Width (mm)470
  • Depth (mm)205
Related
  • Material mainSteel
  • Weight Net (Kg)14.6
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit