Publish your products
Widespan shelving TOUGH 1800x2000x600mm Wooden shelves
Widespan shelving TOUGH 1800x2000x600mm Wooden shelves

    Widespan shelving TOUGH 1800x2000x600mm Wooden shelves

    • 4 wide shelves
    • Accommodates bulky goods
    • Suits demanding environments

    Heavy-duty widespan shelving system for bulky, high-load loose goods. The shelving can be extended as needed.

    Storage shelving Tough is an exceptionally heavy-duty, widespan shelving system with a robust construction. The shelving system is ideal for accommodating heavy and bulky goods. It is suitable for use in demanding environments. This basic section comes complete with four shelves, two end frames and eight support beams. Each shelf is divided into smaller sections for easier assembly: shelves with an 1800 mm width have 2 wooden boards per beam pair. The end frames and supporting beams are made of powder coated steel, which provides an extra tough and durable finish. The basic section is easy to assemble by hooking the supporting beams onto the perforated uprights of the end frames at any height and then placing the shelves on top of the supporting beams. Feet for bolting the unit to the floor are included. Complete your shelving system with add-on sections and extra shelves to extend the shelf width and create an optimal storage solution that stands up to tough demands. Add-on sections and extra shelves are sold separately, see accessories.

    Specification
    • Height:2000 mm

      Width:1900 mm

      Depth:600 mm

      Thickness shelf:22mm

      Shelf width:1800 mm

      Shelf interval:50 mm

      Post colour:Galvanised

      Post material:Sheet steel

      Support beam colour:Red

      Support beam colour code:RAL 2002

      Shelf material:Sheet steel

      Number of shelf:4

      Section:Basic

      Shelf load capacity:1000 kg

      Weight:117.7 kg

      Approvals:EN 15512

    Technical specification
    • Unique ref.Widespan-shelving-TOUGH-1800x2000x600mm-Wooden-shelves
    • Product familyChanging room
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2021-09-16
    • Edition number1
    • Height (mm)2000
    • Width (mm)1800
    • Depth (mm)600
    Related
    • Material mainSteel
    • Material secondaryWood
    • Weight Net (Kg)117.7
    Classification
    • BIMobject CategoryFurniture - Industry
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit